7

FOR THE MOST UP TO DATE INFORMATION ON 80/20 PRODUCTS VISIT 8020.NET

Aluminum T-Slot

PROFILES

Prole Family Types

The fractional T-slot family uses an inch measurement system (imperial). 80/20 currently offers 57 proles in fractional units with two standard series: the 10 series and the 15 series. 10 series proles are based on a 1 inch standard while 15 series proles are based on a 1.5 inch standard. Align-a-grooves, featured on some of our 10 series and 15 series T-slot proles, aid in aligning and squaring corners and joints during assembly. Align-a-grooves are not available in metric proles. After you have decided which measurement system (fractional or metric), you are going to use, you'll want to decide on a specic prole series. Think about the weight and strength you will need, as well as the shape and open T-slots you want available.

*Proles are not shown to scale.

The metric T-slot family is measured in meters or millimeters (mm). 80/20 currently offers 51 proles in metric units with ve series; 20, 25, 30, 40 and 45. The dimensions of the metric proles each coincide with the series. For instance, 20 series proles are based on a 20mm standard, 25 series are based on a 25mm standard, 30 series proles are based on a 30mm standard and so on.

1.00 1.50

20

mm

25

mm

30

mm

40

mm

45

mm

Prole Selection

Previous Page
Next Page