For the most up to date information on 80/20 products visit 8020.net
442
Fastening Methods
FASTENERS
Quick Frame
Quick Frame to 10 Series Transition Tee
Part Description: The Quick Frame to 10 series transition tee is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It is used to transition from a 1 x 1 T-slotted profile using only a soft-faced mallet (page 914) to form light-duty yet sturdy builds. The Quick Frame to 10 series transition tee requires no additional hardware and no machining services. For information on the mounting hardware for 10 series profiles see below.
Part No. Series Material Process Color A B C D E F G H J K L Weight 9330 to Nylon Injection Molded Black 3.000 1.065 .870 1.300 .650 .528 .281 2.425 1.125 1.300 1.000 .077 lb Quick Frame to 10 Series Transition Tee Profile T-Nut Bolt Profile Bolt
A E F TYP B TYP C TYP L TYP G D J K H Suggested
Hardware (Mount to T-Slot)
Part No. Series Qty. Bolt T-Nut 3386 2 1/4-20 x 3/8 FBHSCS Slide-In
Fractional 10 Series
Previous Page