Catalog 21 Page 892 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 892 Machining Services MACHINING SERVICES Miscellaneous Panel Milling Services (Continued) Miscellaneous Plastic Panel or Aluminum Plate Mill Finish Sanding Aluminum Plate Panel Part No. Aluminum Part No. Series Service Type Tolerance 7166 7174 Miscellaneous Plastic Panel or Aluminum Plate Notch ALL Dimensions "d3.000 Up To .250 Thick +/- .010 7185 7193 Miscellaneous Plastic Panel or Aluminum Plate Notch ALL Dimensions "d3.000 Thicker Than .250 65-7166 65-7174 Miscellaneous Plastic Panel or Aluminum Plate Notch ALL Dimensions "d75 mm Up To 6 mm Thick +/- .25 mm 65-7185 65-7193 Miscellaneous Plastic Panel or Aluminum Plate Notch ALL Dimensions "d75 mm Thicker Than 6 mm Aluminum Part No. Series Service Type Tolerance 7513 Mill Finish Sanding Aluminum Plate ALL Dimensions "d48 Up To .250 Thick 7514 Mill Finish Sanding Aluminum Plate ANY Dimensions > 48 Up To .250 Thick 65-7174 Mill Finish Sanding Aluminum Plate ALL Dimensions "d1220 mm Up To 6 mm Thick 65-7193 Mill Finish Sanding Aluminum Plate ANY Dimensions > 1220 mm Up To 6 mm Thick Miter Cut Plastic Panel or Aluminum Plate Panel Part No. Aluminum Part No. Series Service Type Tolerance 7157 7181 Miter Cut Plastic Panel or Aluminum Plate Up To .250 Thick +/- .010 7201 7199 Miter Cut Plastic Panel or Aluminum Plate Thicker Than .250 65-7157 65-7181 Miter Cut Plastic Panel or Aluminum Plate Up To 6 mm Thick +/- .25 mm 65-7201 65-7199 Miter Cut Plastic Panel or Aluminum Plate Thicker Than 6 mm Metric Fractional

Previous Page
Next Page