Catalog 21 Page 891 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 891 Machining Services MACHINING SERVICES Miscellaneous Panel Milling Services Circular Cutout Plastic Panel or Aluminum Plate Drill Thru Plastic Panel or Aluminum Plate Drill Thru and Countersink Plastic Panel or Aluminum Plate Drill Thru and Tap Plastic Panel or Aluminum Plate Panel Part No. Aluminum Part No. Series Service Type Tolerance 7152 7175 Circular Cutout Plastic Panel or Aluminum Plate > 1.000" Not to Exceed 10" Up To .250" Thick +/- .010" 7186 7194 Circular Cutout Plastic Panel or Aluminum Plate > 1.000" Not to Exceed 10" Thicker Than .250" 65-7152 65-7175 Circular Cutout Plastic Panel or Aluminum Plate > 25 mm Not to Exceed 250 mm Up To 6 mm Thick +/- .25 mm 65-7186 65-7194 Circular Cutout Plastic Panel or Aluminum Plate > 25 mm Not to Exceed 250 mm Thicker Than 6 mm Panel Part No. Aluminum Part No. Series Service Type Tolerance 7159 7180 Drill Thru Plastic Panel or Aluminum Plate Up To .250" Thick +/- .010" 7200 7198 Drill Thru Plastic Panel or Aluminum Plate Thicker Than .250" 65-7159 65-7180 Drill Thru Plastic Panel or Aluminum Plate Up To 6 mm Thick +/- .25 mm 65-7200 65-7198 Drill Thru Plastic Panel or Aluminum Plate Thicker Than 6 mm Panel Part No. Aluminum Part No. Series Service Type Tolerance 7156 7177 Drill Thru & Countersink Plastic Panel or Aluminum Plate Up To .250" Thick +/- .010" 7188 7196 Drill Thru & Countersink Plastic Panel or Aluminum Plate Thicker Than .250" 65-7156 65-7177 Drill Thru & Countersink Plastic Panel or Aluminum Plate Up To 6 mm Thick +/- .25 mm 65-7188 65-7196 Drill Thru & Countersink Plastic Panel or Aluminum Plate Thicker Than 6 mm Panel Part No. Aluminum Part No. Series Service Type Tolerance 7158 7178 Drill Thru & Tap Plastic Panel or Aluminum Plate Up To .250" Thick +/- .010" 7189 7197 Drill Thru & Tap Plastic Panel or Aluminum Plate Thicker Than .250" 65-7158 65-7178 Drill Thru & Tap Plastic Panel or Aluminum Plate Up To 6 mm Thick +/- .25 mm 65-7189 65-7197 Drill Thru & Tap Plastic Panel or Aluminum Plate Thicker Than 6 mm Part Description: There are several milling services available to assist with custom mesh, plastic panels, and aluminum plate applications. Additional Information: A drawing is required with this machining service; for project design assistance contact a Design Technician at www.8020.net. Metric Fractional CONTINUE

Previous Page
Next Page