Catalog 21 Page 890 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 890 Machining Services MACHINING SERVICES Top Mount Milling for Plastic Panel or Aluminum Plate Part Description: The top mount milling for plastic panels or aluminum plates provides clearance to mount the panel or plate to the face of a prole. This is commonly used for shelves, tabletops, and material handling carts. Additional Information: The thickness of the panel or plate must be .250 (6mm) or thicker. Part No. Series Service Type A Hole Location Tolerance 7507 Drill Thru 0.281" Panel 1/2" from Edge .500" +/- .010" 7509 Drill Thru & Countersink for 1/4" FHSCS - 1/2" from Edge .500" 7508 Drill Thru 0.328" Panel 3/4" from Edge .750" 7511 Drill Thru & Countersink for 5/16" FHSCS - 3/4" from Edge .750" 7512 Drill Thru & Countersink for 1/4" FHSCS - 3/4" from Edge .750" 25-7507 Drill Thru 7.14 mm Panel 12.50 mm from Edge 12.50 mm +/- .25 mm 25-7509 Drill Thru & Countersink for M6 FHSCS - 12.50 mm from Edge 12.50 mm 40-7508 Drill Thru 8.33 mm Panel 20.00 mm from Edge 20.00 mm 40-7511 Drill Thru & Countersink for M8 FHSCS - 20.00 mm from Edge 20.00 mm 40-7512 Drill Thru & Countersink for M6 FHSCS - 20.00 mm from Edge 20.00 mm A Reference the Distance From the Top of Your Panel to the Center Line Metric 40 Series 25 Series Fractional 10 Series 15 Series

Previous Page
Next Page