Catalog 21 Page 881 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 881 Machining Services MACHINING SERVICES Hidden Corner Connector Clearance Notch Part Description: The hidden corner connector clearance notch is used to clear a hidden corner connector when a panel will mount inside a T-slot. See page 220 for information on hidden corner connectors. Two styles are available; one for the inside to inside corner connector and one for the inside to outside corner connector. Additional Information: When ordering this machining service for inside to inside hidden corner connector, specify a vertical or horizontal orientation. Panel & Wire Part No. Series Service Type Connector Part No. A B Cut Tolerance 7522 Corner Notch for Inside to Inside Hidden Connector 33450 .405" 1.263" +/- .060" 7523 Corner Notch for Inside to Outside Hidden Connector 33470 .405" 1.263" 30-7522 Corner Notch for Inside to Inside Hidden Connector 33450 8.25 mm 30.04 mm +/- 1.52 mm 30-7523 Corner Notch for Inside to Outside Hidden Connector 33470 8.25 mm 30.04 mm 40-7522 Corner Notch for Inside to Inside Hidden Connector 33450 11.76 mm 33.55 mm 40-7523 Corner Notch for Inside to Outside Hidden Connector 33470 11.76 mm 33.55 mm 45-7522 Corner Notch for Inside to Inside Hidden Connector 33490 12.75 mm 41.76 mm 45-7523 Corner Notch for Inside to Outside Hidden Connector 33530 12.75 mm 41.76 mm A B R .125 (3.18 mm ) B A B R .125 (3.18 mm ) Inside to Outside: 7523, 30-7523, 40-7523, 45-7523 Inside to Inside: 7522, 30-7522, 40-7522, 45-7522 Metric 30 Series 40 Series 45 Series Fractional 15 Series

Previous Page
Next Page