Catalog 21 Page 88 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 88 T-Slotted Aluminum Proles PROFILES 1020-S Prole 1020-S is a 1.00 x 2.00 fractional 10 series rectangular T-slot prole with six open T-slots, one on each 1.00 face and two on each 2.00 face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1020-S prole is compatible with 10 series fasteners. The center cavity of the prole can be pressurized up to 150 psi, lending itself to work spaces, machine guards and panel mount racks. Service No. Series Service Description Reference Page 7000 Cut to Length 846 7051 Access Hole 850 7042 Anchor Counterbore 852 7046 Prole End Tap 848 .256 TYP .584 TYP .356 TYP 1.000 .087 TYP 2.000 1.000 .500 TYP .323 TYP .205 TYP .230 TYP .087 TYP 1.00 X 2.00 Smooth Surface T-Slotted Prole - Six Open T-Slots Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1020-S * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.086 4 IY = 0.310 4 0.786 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0763 lb / in. 1020-S-Black-FB per inch Black Anodize Standard Machining Services * The above proles are sold per inch or stock length. 10 Series Fractional

Previous Page
Next Page