Catalog 21 Page 878 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 878 Machining Services MACHINING SERVICES Central Connector Clearance Notch A B Notched Corner of Panel to Clear the Central Connector R .125 (3.18 mm ) Part Description: The central connector clearance notch is used to clear a central connector when a panel will mount inside a T-slot. This notch is used on mesh, plastic panels and aluminum up to .250 (6.35mm) thick. See page 223 for information on central connectors. Additional Information: When ordering this machining service, specify a vertical or horizontal orientation. Panel & Wire Part No. Aluminum Part No. Series Service Type A B Cut Tolerance 7320 7204 Corner Notch .500" 2.000" +/- .060" 40-7320 40-7204 12.70 mm 50.80 mm +/- 1.52 mm 45-7320 45-7204 14.00 mm 46.00 mm Metric 40 Series 45 Series Fractional 15 Series

Previous Page
Next Page