Catalog 21 Page 877 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 877 Machining Services MACHINING SERVICES Anchor Fastener Clearance Notch A B Notched Corner of Panel to Clear the Cam of the Connecting Anchor Fastener R .125 (3.18 mm ) Part Description: The anchor fastener clearance notch is used to clear an anchor fastener when a panel will mount inside a T-slot. This notch is used on mesh, plastic panels and aluminum plates up to .250 (6.35mm) thick. See pages 212-216 for information on anchor fasteners. Additional Information: When ordering this machining service, specify a vertical or horizontal orientation. Panel & Wire Part No. Aluminum Part No. Series Service Type A B Cut Tolerance 7311 7215 Corner Notch .375" 1.063" +/- .060" 7312 7216 .500" 1.750" 20-7311 20-7215 8.00 mm 24.00 mm +/- 1.52 mm 25-7311 25-7215 9.50 mm 27.00 mm 30-7312 30-7216 11.00 mm 34.00 mm 40-7312 40-7216 12.70 mm 44.50 mm Metric 20 Series 25 Series 40 Series 30 Series Fractional 10 Series 15 Series

Previous Page
Next Page