Catalog 21 Page 876 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 876 Machining Services MACHINING SERVICES End Fastener Clearance Notch B A B Notched Corner of Panel to Clear the Tab of the Connecting End Fastener R .125 (3.18 mm ) Part Description: The end fastener clearance notch is used to clear an end fastener tab when a panel will mount inside a T-slot. This notch is used on mesh, plastic panels and aluminum up to .250 (6.35mm) thick. See pages 217-219 for information on end fasteners. Panel & Wire Part No. Aluminum Part No. Series Service Type A B Cut Tolerance 7502 7211 Corner Notch .250" .650" +/- .060" 7503 7214 .340" .650" 20-7512 20-7211 5.10 mm 13.50 mm +/- 1.52 mm 25-7502 25-7211 6.40 mm 16.50 mm 40-7503 40-7214 8.60 mm 16.50 mm Metric 25 Series 20 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page