Catalog 21 Page 874 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 874 Machining Services MACHINING SERVICES Prole Corner Clearance Notch A Notched Corner of Panel to Clear the Corner of the T-slotted Profile R .125 (3.18 mm ) Part Description: The prole corner clearance notch is used to clear a prole corner for perpendicularly mounted T-slot proles when the panel will mount inside the T-slot. This notch is used on mesh, plastic panels, and aluminum up to .250 (6.35mm) thick. Panel & Wire Part No. Aluminum Part No. Series Service Type A Cut Tolerance 7504 7202 Corner Notch .312" +/- .060" 7505 7203 .440" 20-7504 20-7202 6.00 mm +/- 1.52 mm 25-7504 25-7202 7.90 mm 30-7505 30-7203 9.00 mm 40-7505 40-7203 11.20 mm 45-7506 --- 14.00 mm Metric 25 Series 20 Series 40 Series 30 Series 45 Series Fractional 10 Series 15 Series

Previous Page
Next Page