Catalog 21 Page 872 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 872 Machining Services MACHINING SERVICES Edge Radius Panels Part No. Aluminum Part No. Series Service Type Radius Tolerance 7500 7221 Full Edge Radius Plastic Panel or Aluminum Plate ALL Sides Less Than Or Equal To 48" +/- .040" 7501 7222 Full Edge Radius Plastic Panel or Aluminum Plate ANY Side Greater Than 48" 65-7500 65-7221 Full Edge Radius Plastic Panel or Aluminum Plate ALL Sides Less Than Or Equal To 1220 mm +/- 1.02 mm 65-7501 65-7222 Full Edge Radius Plastic Panel or Aluminum Plate ANY Side Greater Than 1220 mm Panels Part No. Aluminum Part No. Series Service Type Radius Tolerance 7540 7542 Top Edge Radius Plastic Panel or Aluminum Plate ALL Sides Less Than Or Equal To 48" +/- .040" 7541 7543 Top Edge Radius Plastic Panel or Aluminum Plate ANY Side Greater Than 48" 65-7540 65-7542 Top Edge Radius Plastic Panel or Aluminum Plate ALL Sides Less Than Or Equal To 1220 mm +/- 1.02 mm 65-7541 65-7543 Top Edge Radius Plastic Panel or Aluminum Plate ANY Side Greater Than 1220 mm Full Edge Radius Top Edge Radius Full Edge Radius Part Description: The edge radius is used to round off either both or one sharp edge of highly visible panels. When both edges are rounded the radius will be equal to the panel thickness; when one edge is rounded the radius will equal to half the panel thickness with a minimum panel thickness of .250 (6.35mm). The edge radius can also help ease the insertion of panels into gasket. Edge radius services are for all four panel sides. Less than all four sides requires a drawing designating which sides receive the edge radius service. *Minimum Panel Thickness is .125" (3.18mm). Maximum Panel Thickness is .500" (12.7mm). *Minimum Panel Thickness is .125" (3.18mm). Maximum Panel Thickness is .750" (19.05mm). Metric Fractional

Previous Page
Next Page