Catalog 21 Page 871 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 871 Machining Services MACHINING SERVICES T-Slot Access Routing Panel Part No. Aluminum Part No. Series Service Type Description A B Cut Tolerance 7530 7206 Routing Plastic Panel or Aluminum Plate ALL Sides "d48 To Mount 3/8 or 1/2 Plastic Panels or Aluminum Plate .335 .177 A +/- .015 B +/- .010 7531 7207 Routing Plastic Panel or Aluminum Plate ANY Side > 48 7532 7208 Routing Plastic Panel or Aluminum Plate ALL Sides "d48 .458 .236 7533 7209 Routing Plastic Panel or Aluminum Plate ANY Side > 48 25-7530 25-7206 Routing Plastic Panel or Aluminum Plate ALL Sides "d1220 mm To Mount 9.53 mm or 12.70 mm Plastic Panels or Aluminum Plate 9.00 mm 4.50 mm A +/- .38 mm B +/- .25 mm 25-7531 25-7207 Routing Plastic Panel or Aluminum Plate ANY Side > 1220 mm 30-7532 30-7208 Routing Plastic Panel or Aluminum Plate ALL Sides "d1220 mm 9.50 mm 6.00 mm 30-7533 30-7209 Routing Plastic Panel or Aluminum Plate ANY Side > 1220 mm 40-7532 40-7208 Routing Plastic Panel or Aluminum Plate ALL Sides "d1220 mm 13.00 mm 6.00 mm 40-7533 40-7209 Routing Plastic Panel or Aluminum Plate ANY Side > 1220 mm 45-7534 --- Routing Plastic Panel or Aluminum Plate ALL Sides "d1220 mm 14.00 mm 6.00 mm 45-7535 --- Routing Plastic Panel or Aluminum Plate ANY Side > 1220 mm A Panel Thickness B Gasket this side .375 or .500 9.53 mm or 12.70 mm Part Description: The T-slot access routing for thick plastic panel and aluminum plate is used to enable a thicker panel or plate to be recessed within a T-slot with panel gasket. This service is for plastic panel or aluminum plate thicknesses of 375 (9.53mm) or .500 (12.7mm). Metric 25 Series 40 Series 30 Series 45 Series Fractional 10 Series 15 Series

Previous Page
Next Page