Catalog 21 Page 866 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 866 Machining Services MACHINING SERVICES Bolt Connector Prole Milling Part Description: The bolt connector prole milling service provides clearance for use of a bolt connector with T-slot proles. See page 224 for information on bolt connectors. Additional Information: When ordering this milling service, designate prole end (left, right, or both) and T-slot for the clearance hole. T Bolt Connector Machining Designations Part No. Series Service Type Bolt Connector A B 30-7034 30 Series Prole Milling for Bolt Connector (30.00 mm only) 13189 16.50 mm 8.30 mm 45-7034 45 Series Prole Milling for Bolt Connector (45.00 mm ) 13190 23.70 mm 17.02 mm 45-7037 45 Series Prole Milling for Bolt Connector (90.00 mm ) 13192 23.70 mm 17.02 mm A B Ordering Example: (2) 45-4590 x 908.0 mm w/45-7037 in slot R both ends. Metric 30 Series 45 Series

Previous Page
Next Page