Catalog 21 Page 863 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 863 Machining Services MACHINING SERVICES Economy T-Nut Clearance Prole Milling Part Description: The economy T-nut clearance prole milling service allows placement of an economy T-nut into a T-slot prole when the ends are captivated. See the hardware section beginning on page 362 for information on economy T-nuts. Additional Information: When ordering this service, specify the distance from the end of the prole to the centerline (CL) and designate T-slot location that requires the service. Economy T-Nut Clearance Designations Distance From Profile End To Slot Center T-Slot Center A C B R .219 (5.56 mm ) Part No. Series Compatiable T-Nut Type Slot Length A Slot Width B Minimum Distance C Tolerance 7098 Single .625" .506" .532" Slot Length +/- .030" Slot Width +/- .010" 7101 Double 1.625" .506" 1.032" 7103 Triple 2.203" .506" 1.321" 7099 Single .763" .700" .601" 7102 Double 2.638" .700" 1.538" 7104 Triple 3.198" .700" 1.818" 25-7098 Single 15.88 mm 12.85 mm 13.51 mm Slot Length +/- .76 mm Slot Width +/- .25 mm 25-7101 Double 41.28 mm 12.85 mm 26.21 mm 40-7099 Single 19.38 mm 17.78 mm 15.27 mm 40-7102 Double 67.00 mm 17.78 mm 39.07 mm Ordering Example: (2) 1010 x 18.000 w/ #7098 in A @ 3.00 and 15.00 from Left End Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page