Catalog 21 Page 862 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 862 Machining Services MACHINING SERVICES Miter Connector Prole Milling Part Description: The miter connector prole milling service allows a miter connector face to be ush with the prole surface and is required when using this connector for a prole connection. See page 221 for information on the miter connector. Miter Connector Machining Designations Part No. Series Service Type 7110 Counterbore for Miter Connector 40-7110 45-7110 Miter Connector Prole Milling Bar Cut Angle (0-45): ANG 7.5 15 22.5 30 45 Compatible Series: --- .394 (10 mm ) Drill Depth: A 1.957" 49.83 mm 50.16 mm 2.059" 52.55 mm 53.22 mm 2.169" 55.48 mm 56.51 mm 2.291" 58.74 mm 60.18 mm 2.608" 67.19 mm 69.69 mm .597 (15.16 mm ) C-bore from Miter Tip: B 1.538" 39.18 mm 39.51 mm 1.640" 41.91 mm 42.58 mm 1.750" 44.84 mm 45.87 mm 1.872" 48.10 mm 49.54 mm 2.189" 56.55 mm 59.05 mm Counterbore Depth: C 1.036" 27.25 mm 29.77 mm 1.036" 27.25 mm 29.77 mm 1.036" 27.25 mm 29.77 mm 1.036" 27.25 mm 29.77 mm 1.036" 27.25 mm 29.77 mm Miter Offset: D .099" 2.63 mm 2.96 mm .201" 5.36 mm 6.03 mm .311" 8.28 mm 9.32 mm .433" 11.55 mm 12.99 mm .750" 20.00 mm 22.50 mm Center of Bar: E .750" 20.00 mm 22.50 mm .750" 20.00 mm 22.50 mm .750" 20.00 mm 22.50 mm .750" 20.00 mm 22.50 mm .750" 20.00 mm 22.50 mm 1.439 (36.55 mm ) E ANG D B A .597 x C Deep (15.16 mm ) .394 x A Deep (10.00 mm ) 1.858 (47.20 mm ) Metric 40 Series 45 Series Fractional 15 Series

Previous Page
Next Page