Catalog 21 Page 860 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 860 Machining Services MACHINING SERVICES Deluxe Door Handle Prole Milling Part Description: The deluxe door handle prole milling service is used to add a deluxe door handle to a T-slot prole. See page 566 for information on deluxe door handles. Additional Information: When ordering this service, designate distance from the end of the prole to the centerline (CL). Deluxe Door Handle Machining Designations Part No. Series Service Type Bore Size (Depth) 7305 Drill Thru Hole for Deluxe Door Handle .875" x (.500") 65-7305 22.23 mm x (12.70 mm ) .750 (19.05 mm ) .750 (19.05 mm ) 10-32 Tap Positioning Example 4.000 (101.60 mm ) 24.000 (609.60 mm ) .500 Thru (12.70 mm ) .875 x .500 Deep (22.23 mm x 12.70 mm ) Ordering Example: (1) 1515 x 24.00" w/ #7305 in B @ 4.00" from left end. Metric 40 Series Fractional 15 Series

Previous Page
Next Page