Catalog 21 Page 859 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 859 Machining Services MACHINING SERVICES Clearance Drill Thru Between T-Slots Part Description: The clearance drill thru between T-slots is typically used for additional clearance while adding stem casters or leveling feet to a prole. It is a drill through the prole wall, as designated in the charts below. Additional Information: When ordering this service, designate T-slot position from left end of prole. U V U V U V V V Y Y Y Z Z Z V Y Z U V T W X T Clearance Drill Thru Between T-Slot Designations Part No. Series Service Type Hole Diameter 7241 Drill Thru Hole in T-Slot .257" 7243 .328" 7245 .438" 7247 .563" 65-7241 6.53 mm 65-7243 8.33 mm 65-7245 11.13 mm 65-7247 14.30 mm Ordering Example: (2) 1530 x 24.00" w/ #7247 between U and V @ 1.50" from Left End Metric 25 Series 40 Series 30 Series 45 Series Fractional 10 Series 15 Series

Previous Page
Next Page