Catalog 21 Page 857 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 857 Machining Services MACHINING SERVICES Prole Miter Cut with Counterbore Part Description: The prole miter cut with counterbore is used to create 45 degree supports without the use of external joining plates. This service is comprised of the cut and counterbore on both ends and includes mounting hardware. The prole miter cut with counterbore can be used for custom lengths up to 72 (1828.8mm) long. Each end receives a counterbore on the mitered face T-slot(s). Part No. Series Applicable Proles A B C D E F 7081 1001, 1001-S, 1002, 1002-S, 1003, 1003-S, 1004, 1004-S, 1010, 1010-S 1.000" .625" .250" .707" .257" Custom 7084 1020, 1020-S 1.000" .625" .250" .707" .257" 7086 1030, 1030-S 1.000" .625" .250" .707" .257" 7080 1501, 1501-LS, 1502, 1502-LS, 1503, 1503-LS, 1504, 1504-LS, 1515, 1515-S, 1515-Lite, 1515-LS, 1515-UL, 1515-ULS 1.500" .750" .250" 1.061" .328" 7090 1530, 1530-Lite, 1530-LS, 1530-S, 1530-UL, 1530-ULS 1.500" .750" .250" 1.061" .328" 7093 1545, 1545-S 1.500" .750" .250" 1.061" .328" 20-7080 20-2020 20.00 mm 12.70 mm 6.35 mm 14.14 mm 5.31 mm 20-7090 20-2040 20.00 mm 12.70 mm 6.35 mm 14.14 mm 5.31 mm 25-7081 25-2501, 25-2502, 25-2503, 25-2504, 25-2525 25.00 mm 15.88 mm 6.35 mm 17.68 mm 6.53 mm 25-7084 25-2550 25.00 mm 15.88 mm 6.35 mm 17.68 mm 6.53 mm 25-7086 25-2576 25.00 mm 15.88 mm 6.35 mm 17.68 mm 6.53 mm 30-7080 30-3001, 30-3002, 30-3003, 30-3004, 30-3030 30.00 mm 19.05 mm 6.35 mm 21.21 mm 8.33 mm 30-7090 30-3060 30.00 mm 19.05 mm 6.35 mm 21.21 mm 8.33 mm 40-7080 40-4001, 40-4002, 40-4003, 40-4004, 40-4040, 40-4040-Lite, 40-4040-UL 40.00 mm 19.05 mm 6.35 mm 28.28 mm 8.33 mm 40-7090 40-4080, 40-4080-Lite, 40-4080-UL, 40-4082-Lite, 40-4083-Lite, 40-4084-Lite, 40-4085-Lite 40.00 mm 19.05 mm 6.35 mm 28.28 mm 8.33 mm 40-7093 40-4012 40.00 mm 19.05 mm 6.35 mm 28.28 mm 8.33 mm 45-7080 45-4545, 45-4545-Lite 45.00 mm 19.05 mm 6.35 mm 31.81 mm 8.33 mm 45-7090 45-4590 45.00 mm 19.05 mm 6.35 mm 31.81 mm 8.33 mm F D C B E A 45 Included Mounting Hardware Series Bolt Part No. Bolt Description Qty. T-Nut Part No. T-Nut Description Qty. Washer Part No. Qty. 3067 1/4-20 x .625" Black SHCS 2 to 6 3382 Economy 2 to 6 3258 2 to 6 3112 5/16-18 x .750" Black SHCS 2 to 6 3278 Economy 2 to 6 3260 2 to 6 11-5512 M5 x 12 mm Black SHCS 2 to 4 14122 Slide-In 2 to 4 11-6040 2 to 4 13-6516 M6 x 16 mm Blue SHCS 2 to 6 3859 Economy 2 to 6 13-6045 2 to 6 11-8516 M8 x 16 mm Black SHCS 2 to 4 13025 Self-Aligning 2 to 4 11-6042 2 to 4 13-8518 M8 x 18 mm Blue SHCS 2 to 6 3838 Economy 2 to 6 13-6042 2 to 6 11-8520 M8 x 20 mm Black SHCS 2 to 4 13049 Self-Aligning 2 to 4 11-6042 2 to 4 Ordering Example: (2) 1530 x 23.625 w/ #7090 Miter Cut and Counterbore, F = 23.625 Metric 25 Series 20 Series 40 Series 45 Series 30 Series Fractional 10 Series 15 Series

Previous Page
Next Page