Catalog 21 Page 856 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 856 Machining Services MACHINING SERVICES Miter Cut Counterbore Part Description: The miter cut counterbore machining service includes both a drill through and counterbore to create custom supports with angles ranging from 30 to 60 degrees. This service is for one end of the prole and includes mounting hardware. Each end receives a counterbore on the mitered face T-slot(s). Additional Information: When ordering this service, designate which prole end (left, right, or both) requires the counterbore. A B C 45 D E Part No. Series Applicable Proles A B C D* E 7083 1001, 1001-S, 1002, 1002-S, 1003, 1003-S, 1004, 1004-S, 1010, 1010-S 1.000 .625 .250 .707 .257 7079 1020, 1020-S 7074 1030, 1030-S 7082 1501, 1501-LS, 1502, 1502-LS, 1503, 1503-LS, 1504, 1504-LS, 1515, 1515-S, 1515-Lite, 1515-LS, 1515-UL, 1515-ULS 1.500 .750 .250 1.061 .328 7092 1530, 1530-Lite, 1530-LS, 1530-S, 1530-UL, 1530-ULS 7094 1545, 1545-S 20-7082 20-2020 20.00 mm 12.70 mm 6.30 mm 14.14 mm 5.30 mm 20-7092 20-2040 25-7083 25-2501, 25-2502, 25-2503, 25-2504, 25-2525 25.00 mm 15.88 mm 6.35 mm 17.68 mm 6.53 mm 25-7079 25-2550 25-7074 25-2576 30-7082 30-3001, 30-3002, 30-3003, 30-3004, 30-3030 30.00 mm 19.05 mm 6.35 mm 21.21 mm 8.30 mm 30-7092 30-3060 40-7082 40-4001, 40-4002, 40-4003, 40-4004, 40-4040, 40-4040-Lite, 40-4040-UL 40.00 mm 19.05 mm 6.35 mm 28.28 mm 8.30 mm 40-7092 40-4080, 40-4080-Lite, 40-4080-UL, 40-4082-Lite, 40-4083-Lite, 40-4084-Lite, 40-4085-Lite 40-7094 40-4012 45-7082 45-4545, 45-4545-Lite 45.00 mm 19.05 mm 6.35 mm 31.81 mm 8.30 mm 45-7092 45-4590 Included Mounting Hardware *The D dimension is for proles positioned at a 45 degree angle. Series Bolt Part No. Bolt Description Qty. T-Nut Part No. T-Nut Description Qty. Washer Part No. Qty. 3067 1/4-20 x .625 Black SHCS 1 to 6 3382 Economy 1 to 6 3258 1 to 6 3112 5/16-18 x .750 Black SHCS 1 to 6 3278 Economy 1 to 6 3260 1 to 6 11-5512 M5 x 12 mm Black SHCS 1 to 4 14122 Slide-In 1 to 4 11-6040 1 to 4 13-6516 M6 x 16 mm Blue SHCS 1 to 6 3859 Economy 1 to 6 13-6045 1 to 6 11-8516 M8 x 16 mm Black SHCS 1 to 4 13025 Self-Aligning 1 to 4 11-6042 1 to 4 13-8518 M8 x 18 mm Blue SHCS 1 to 6 3838 Economy 1 to 6 13-6042 1 to 6 11-8520 M8 x 20 mm Black SHCS 1 to 4 13049 Self-Aligning 1 to 4 11-6042 1 to 4 Ordering Example: (2) 1515 x 14.00 w/ #7065 @ 45 Left End Per Drawing and #7082 Left End Metric 25 Series 20 Series 40 Series 45 Series 30 Series Fractional 10 Series 15 Series

Previous Page
Next Page