Catalog 21 Page 851 Machining Services

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 851 Machining Services MACHINING SERVICES Access Hole (Continued) DO NOT CHAIN DIMENSION YOUR DRAWING! Predetermined Style Access Hole Measuring Example (Example uses 15 Series) Series One Hole Style (per T-slot) Two Hole Style (per T-slot) Three Hole Style (per T-slot) Four Hole Style (per T-slot) Style C (.218" Diameter Drill Thru) Style D (.218" Diameter Drill Thru) Style H (.218" Diameter Drill Thru) Style J (.218" Diameter Drill Thru) Style A (.295" Diameter Drill Thru) Style B (.295" Diameter Drill Thru) Style F (.295" Diameter Drill Thru) Style G (.295" Diameter Drill Thru) Style MN (4.60 mm Diameter Drill Thru) Style MO (4.60 mm Diameter Drill Thru) - Style MC (5.50 mm Diameter Drill Thru) Style MD (5.50 mm Diameter Drill Thru) Style MH (5.50 mm Diameter Drill Thru) Style MJ (5.50 mm Diameter Drill Thru) Style MR (8.30 mm Diameter Drill Thru) Style MS (8.30 mm Diameter Drill Thru) - Style MA (7.50 mm Diameter Drill Thru) Style MB (7.50 mm Diameter Drill Thru) Style MF (7.50 mm Diameter Drill Thru) Style MG (7.50 mm Diameter Drill Thru) Style MV (10.00 mm Diameter Drill Thru) Style MW (10.00 mm Diameter Drill Thru) - .750" 2.25" 3.75" 5.25" 0.0 Metric 25 Series 20 Series 40 Series 30 Series 45 Series Fractional 10 Series 15 Series

Previous Page
Next Page