Catalog 21 Page 85 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 85 T-Slotted Aluminum Proles PROFILES 10 Series Fractional 1012 Prole 1012 is a 1.00 x 1.00 fractional 10 series quarter round T-slot prole with a .750 radius curved back and two open T-slots, one on each of the 1.00 prole faces. The prole has align-a-grooves to assist in aligning connecting proles. The 1012 prole is compatible with 10 series fasteners. This prole allows structures or large panels to be easily placed into the open T-slots while lending itself to workstations, displays or exhibits. Service No. Series Service Description Reference Page 7005 Cut to Length 846 7051 Access Hole 850 7042 Anchor Counterbore 852 7061 Prole End Tap 848 .500 TYP R .750 .205 THRU .256 TYP .584 TYP .087 TYP .323 TYP .230 TYP 1.000 TYP .366 TYP .087 TYP 1.00 X 1.00 Quarter Round T-Slotted Prole - Two Open T-Slots Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1012 * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.030 4 IY = 0.048 4 0.423 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0413 lb / in. 1012-Black-FB per inch Black Anodize Standard Machining Services * The above proles are sold per inch or stock length.

Previous Page
Next Page