Catalog 21 Page 839 Structural Shapes

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 839 Structural Shapes STRUCTURAL SHAPES Double Retainer Prole Part Description: The double retainer prole comes in a stock length of 145 (3683mm) and can be cut to your desired length. There are options available in mill or anodize nish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the prole frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The double retainer prole is also frequently used to create a custom retainer in instances when a T-slot prole is connecting two adjacent panels. See page 847 for the cut-to-length machining service. F C B A D E Part No. (Stock Length) Clear Natural Black Series A B C D E F Weight 8610 8611 (145) 8611-Black .563 .188 1.000 1.020 3.020 .375 .100 lb / in. 8512 8513 (145) 8513-Black .840 .250 1.500 1.523 4.523 .590 .142 lb / in. 25-8610 25-8611 (4M) 25-8611-Black 13.30 mm 4.00 mm 25.00 mm 25.50 mm 75.50 mm 9.30 mm .0020 kg / mm 40-8512 40-8513 (4M) 40-8513-Black 21.95 mm 6.00 mm 40.00 mm 40.59 mm 120.59 mm 15.95 mm .0060 kg / mm Part No. Material Grade Finish Process 8610 Aluminum 6105-T5 Anodize Extruded 8611 Mill 8611-Black Anodize 8512 Anodize 8513 Mill 8513-Black Anodize 25-8610 Anodize 25-8611 Mill 25-8611-Black Anodize 40-8512 Anodize 40-8513 Mill 40-8513-Black Anodize Material Specications Metric Fractional

Previous Page
Next Page