Catalog 21 Page 838 Structural Shapes

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 838 Structural Shapes STRUCTURAL SHAPES Single Retainer Prole Part Description: The single retainer prole comes in a stock length of 145 (3683mm) and can be cut to your desired length. There are options available in mill or anodize nish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the prole frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The single retainer prole is also frequently used when mounting one panel or mesh to a T-slot prole or in instances when larger prole series are used to mount two panels or mesh. See page 847 for the cut-to-length machining service. E F A B C D Part No. (Stock Length) Clear Natural Black Series A B C D E F Weight 8515 8516 (145) 8516-Black .188 1.000 .938 1.938 .375 .563 .042 lb / in. 8510 8511 (145) 8511-Black .250 1.500 1.379 2.879 .590 .840 .093 lb / in. 20-8515 20-8516 (4M) 20-8516-Black 3.00 mm 20.00 mm 19.00 mm 39.00 mm 7.19 mm 10.19 mm .0008 kg / mm 25-8515 25-8516 (4M) 25-8516-Black 4.00 mm 25.00 mm 23.50 mm 48.50 mm 9.30 mm 13.30 mm .0010 kg / mm 30-8515 30-8516 (4M) 30-8516-Black 4.00 mm 30.00 mm 28.00 mm 58.00 mm 10.59 mm 14.58 mm .0016 kg / mm 40-8510 40-8511 (4M) 40-8511-Black 6.00 mm 40.00 mm 37.00 mm 77.00 mm 15.95 mm 21.95 mm .0030 kg / mm 45-8510 45-8511 (4M) 45-8511-Black 6.00 mm 45.00 mm 41.98 mm 86.98 mm 17.29 mm 23.29 mm .0036 kg / mm Part No. Material Grade Finish Process 8515 Aluminum 6105-T5 Anodize Extruded 8516 Mill 8516-Black Anodize 8510 Anodize 8511 Mill 8511-Black Anodize 20-8515 Anodize 20-8516 Mill 20-8516-Black Anodize 25-8515 Anodize 25-8516 Mill 25-8516-Black Anodize Part No. Material Grade Finish Process 30-8515 Aluminum 6105-T5 Anodize Extruded 30-8516 Mill 30-8516-Black Anodize 40-8510 Anodize 40-8511 Mill 40-8511-Black Anodize 45-8510 Anodize 45-8511 Mill 45-8511-Black Anodize Material Specications Metric Fractional

Previous Page
Next Page