Catalog 21 Page 836 Structural Shapes

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 836 Structural Shapes STRUCTURAL SHAPES Single Flange UniBearing Prole Part Description: The single ange UniBearing prole comes in a stock length of 145 (3683mm) and can be cut to your desired length. There are options available in a mill or anodize nish. It is commonly used in custom linear bearing applications when there is one guiderail. See page 847 for the cut-to-length machining service. D C F E B A G Part No. (Stock Length) Clear Natural Black Series A B C D E F G Weight 8580 8581 (145) 8581-Black 2.063 1.000 1.063 .244 .156 .156 .372 .050 lb / in. 8582 8583 (145) 8583-Black 3.125 1.500 1.625 .308 .260 .245 .625 .122 lb / in. 25-8580 25-8581 (3.683M) 25-8581-Black 52.40 mm 25.40 mm 27.00 mm 6.20 mm 3.96 mm 3.96 mm 9.45 mm .0009 kg / mm 40-8582 40-8583 (4M) 40-8583-Black 79.38 mm 38.10 mm 41.28 mm 7.82 mm 6.60 mm 6.22 mm 15.88 mm .0021 kg / mm Material Specications Part No. Material Grade Finish Process 8580 Aluminum 6105-T5 Anodize Extruded 8581 Mill 8581-Black Anodize 8582 Anodize 8583 Mill 8583-Black Anodize 25-8580 Anodize 25-8581 Mill 25-8581-Black Anodize 40-8582 Anodize 40-8583 Mill 40-8583-Black Anodize Metric Fractional

Previous Page
Next Page