Catalog 21 Page 835 Structural Shapes

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 835 Structural Shapes STRUCTURAL SHAPES Double Flange Bearing Prole Part Description: The double ange bearing prole comes in a stock length of 145 (3683mm) and can be cut to your desired length. There are options available in a mill or anodize nish. It is commonly used in custom linear motion applications. See page 847 for the cut-to-length machining service. B H G J K A D E C F Part No. (Stock Length) Clear Natural Black Series A B C D E F G H J K Weight 8525 8526 (145) 8526-Black 2.936 1.000 1.218 .312 .906 .656 .886 1.062 1.312 .156 .098 lb / in. 8527 8528 (145) 8528-Black 3.938 2.006 1.218 .312 .906 .654 .876 1.062 2.318 .156 .117 lb / in. 8535 8536 (145) 8536-Black 4.001 1.379 1.875 .375 1.500 .748 1.282 1.625 2.005 .250 .209 lb / in. 8540 8541 (145) 8541-Black 5.501 2.878 1.875 .375 1.500 .748 1.282 1.625 3.504 .250 .247 lb / in. 25-8525 25-8526 (4M) 25-8526-Black 74.09 mm 25.15 mm 31.20 mm 8.00 mm 23.20 mm 16.47 mm 22.44 mm 27.20 mm 33.15 mm 4.00 mm .0018 kg / mm 25-8527 25-8528 (4M) 25-8528-Black 99.26 mm 50.34 mm 31.20 mm 8.00 mm 23.20 mm 16.47 mm 22.44 mm 27.20 mm 58.32 mm 4.00 mm .0020 kg / mm 40-8535 40-8536 (4M) 40-8536-Black 103.12 mm 36.82 mm 50.00 mm 9.00 mm 41.00 mm 19.00 mm 35.08 mm 43.84 mm 52.82 mm 6.15 mm .0036 kg / mm 40-8540 40-8541 (4M) 40-8541-Black 143.31 mm 77.01 mm 50.00 mm 9.00 mm 41.00 mm 19.00 mm 35.08 mm 43.84 mm 93.01 mm 6.15 mm .0042 kg / mm Material Specications Part No. Material Grade Finish Process 8525 25-8525 Aluminum 6105-T5 Anodize Extruded 8526 25-8526 Mill 8526-Black 25-8526-Black Anodize 8527 25-8527 Anodize 8528 25-8526 Mill 8528-Black 25-8528-Black Anodize 8535 40-8535 Anodize 8536 40-8536 Mill 8536-Black 40-8536-Black Anodize 8540 40-8540 Anodize 8541 40-8541 Mill 8541-Black 40-8541-Black Anodize 10 Series Metric 25 Series 40 Series Fractional 15 Series

Previous Page
Next Page