Catalog 21 Page 829 Structural Shapes

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 829 Structural Shapes STRUCTURAL SHAPES Right Angle Nub Prole Part Description: The right angle nub prole comes in a stock length of 145 (3683mm) and can be cut to your desired length. There are options available in a mill or anodize nish. It is commonly used for custom pivot nubs and assemblies. See page 847 for the cut-to-length machining service. E R. G C B H D F A Part No. (Stock Length) Clear Natural Black Series A B C D E F G H Weight 8445 8446 (145) 8446-Black 1.000 1.060 .500 .250 .040 .125 .500 .205 .096 lb / in. 8448 8449 (145) 8449-Black 1.500 1.600 .750 .314 .080 .279 .750 .265 .218 lb / in. 25-8445 25-8446 (4M) 25-8446-Black 25.00 mm 27.00 mm 12.50 mm 6.40 mm 1.10 mm 2.90 mm 12.50 mm 5.00 mm .0017 kg / mm 40-8448 40-8449 (4M) 40-8449-Black 40.00 mm 42.50 mm 20.00 mm 8.00 mm 2.13 mm 8.00 mm 20.00 mm 6.80 mm .0041 kg / mm Material Specications Part No. Material Grade Finish Process 8445 Aluminum 6105-T5 Anodize Extruded 8446 Mill 8446-Black Anodize 8448 Anodize 8449 Mill 8449-Black Anodize 25-8445 Anodize 25-8446 Mill 25-8446-Black Anodize 40-8448 Anodize 40-8449 Mill 40-8449-Black Anodize Metric Fractional

Previous Page
Next Page