Catalog 21 Page 828 Structural Shapes

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 828 Structural Shapes STRUCTURAL SHAPES Standard Nub Prole Part Description: The standard nub prole comes in a stock length of 145 (3683mm) and can be cut to your desired length. There are options available in a mill or anodize nish. It is commonly used for custom pivot nubs and assemblies. See page 847 for the cut-to-length machining service. R. G H D F A E C B Part No. (Stock Length) Clear Natural Black Series A B C D E F G H Weight 8547 8548 (145) 8548-Black 1.000 1.060 .500 .250 .040 .125 .500 .205 .091 lb / in. 8545 8546 (145) 8546-Black 1.500 1.600 .750 .314 .080 .279 .750 .265 .205 lb / in. 25-8547 25-8548 (4M) 25-8548-Black 25.00 mm 27.00 mm 12.50 mm 6.40 mm 2.00 mm 2.90 mm 12.50 mm 5.00 mm .0016 kg / mm 40-8545 40-8546 (4M) 40-8546-Black 40.00 mm 42.50 mm 20.00 mm 8.00 mm 2.13 mm 8.00 mm 20.00 mm 6.60 mm .0039 kg / mm Material Specications Part No. Material Grade Finish Process 8547 Aluminum 6105-T5 Anodize Extruded 8548 Mill 8548-Black Anodize 8545 Anodize 8546 Mill 8546-Black Anodize 25-8547 Anodize 25-8548 Mill 25-8548-Black Anodize 40-8545 Anodize 40-8546 Mill 40-8546-Black Anodize Metric Fractional

Previous Page
Next Page