Catalog 21 Page 826 Structural Shapes

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 826 Structural Shapes STRUCTURAL SHAPES 45 Degree Gusset Prole Part Description: The 45 degree gusset prole comes in a stock length of 145 (3683mm) and can be cut to your desired length. There are options available in a mill or anodize nish. It is commonly used for custom 90 degree connections as well as oor mounts and supports. The shape of the gusset provides extra material, making it a strong connection. See page 847 for the cut-to-length machining service. A B C R. D Part No. (Stock Length) Clear Anodize Natural Mill Black Anodize Series Material Grade Process A B C D Weight 8620 8621 (145") 8621-Black Aluminum 6105-T5 Extruded 1.000" 1.000" .188" .188" .052 lb / in. 8630 8631 (145") 8631-Black 1.500" 1.500" .250" .250" .106 lb / in. 8625 8626 (145") 8626-Black 2.000" 2.000" .188" .188" .116 lb / in. 8635 8636 (145") 8636-Black 3.000" 3.000" .250" .250" .234 lb / in. 25-8620 25-8621 (4M) 25-8621-Black 25.00 mm 25.00 mm 4.00 mm 4.00 mm .0008 kg / mm 25-8625 25-8626 (4M) 25-8626-Black 50.00 mm 50.00 mm 4.00 mm 4.00 mm .0017 kg / mm 40-8630 40-8631 (4M) 40-8631-Black 40.00 mm 40.00 mm 6.00 mm 6.00 mm .0019 kg / mm 40-8635 40-8636 (4M) 40-8636-Black 80.00 mm 80.00 mm 6.00 mm 6.00 mm .0040 kg / mm Metric Fractional

Previous Page
Next Page