Catalog 21 Page 824 Structural Shapes

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 824 Structural Shapes STRUCTURAL SHAPES Angle Prole Material Specications Material Grade Process Aluminum 6105-T5 Extruded Part Description: The angle prole comes in stock lengths of 144 (3657.66mm) and 145 (3683mm) and can be cut to your desired length. There are options available in a mill or anodize nish. The angle prole is commonly used for custom corner brackets, part bin supports, and tool hangers. See page 847 for the cut-to-length machining service. B A E R. C R. D Part No. (Stock Length) Clear Anodize Natural Mill Black Anodize Series A B C D E Weight 8210 8211 (144) 8211-Black 1.000 .125 .125 .093 1.000 .023 lb / in. 8217 8218 (145) 8218-Black 1.000 .188 .125 .188 1.000 .033 lb / in. 8212 8213 (145) 8213-Black 2.000 .188 .125 .188 1.000 .053 lb / in. 8215 8216 (144) 8216-Black 1.500 .188 .125 .188 1.500 .052 lb / in. 8220 8221 (145) 8221-Black 1.500 .250 .312 .250 1.500 .067 lb / in. 8230 8231 (145) 8231-Black 3.000 .250 .312 .250 1.500 .114 lb / in. 8222 8223 (145) 8223-Black 2.000 .188 .125 .188 2.000 .070 lb / in. 8225 8226 (144) 8226-Black 2.500 .188 .125 .188 2.500 .090 lb / in. 8232 8233 (145) 8233-Black 3.000 .188 .125 .188 3.000 .106 lb / in. 8235 8236 (145) 8236-Black 3.000 .250 .312 .250 3.000 .140 lb / in. 8240 8241 (145) 8241-Black 4.500 .250 .312 .250 4.500 .218 lb / in. 25-8210 25-8211 (4M) 25-8211-Black 25.00 mm 3.00 mm 3.00 mm 3.00 mm 25.00 mm .0004 kg / mm 25-8217 25-8218 (4M) 25-8218-Black 25.00 mm 4.00 mm 3.00 mm 4.00 mm 25.00 mm .0005 kg / mm 25-8212 25-8213 (4M) 25-8213-Black 50.00 mm 4.00 mm 3.00 mm 4.00 mm 25.00 mm .0007 kg / mm 40-8220 40-8221 (4M) 40-8221-Black 40.00 mm 6.00 mm 8.00 mm 6.00 mm 40.00 mm .0012 kg / mm 40-8230 40-8231 (4M) 40-8231-Black 80.00 mm 6.00 mm 8.00 mm 6.00 mm 40.00 mm .0018 kg / mm 25-8222 25-8223 (4M) 25-8223-Black 50.00 mm 4.00 mm 3.00 mm 4.00 mm 50.00 mm .0010 kg / mm 40-8235 40-8236 (4M) 40-8236-Black 80.00 mm 6.00 mm 8.00 mm 6.00 mm 80.00 mm .0025 kg / mm CONTINUE Metric Fractional

Previous Page
Next Page