Catalog 21 Page 816 Structural Shapes

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 816 Structural Shapes STRUCTURAL SHAPES Flat Stock Prole (Continued) Part No. (Stock Length) Clear Anodize Natural Mill Black Anodize Series Material Grade Process A B Weight 25-8307 25-8308 (4M) 25-8308-Black Aluminum 6105-T5 Extruded 4.00 mm 25.00 mm .0003 kg / mm 25-8310 25-8311 (4M) 25-8311-Black 6.00 mm 25.00 mm .0004 kg / mm 25-8330 25-8331 (4M) 25-8331-Black 4.00 mm 50.00 mm .0005 kg / mm 25-8327 25-8328 (4M) 25-8328-Black 12.00 mm 50.00 mm .0016 kg / mm 25-8337 25-8338 (4M) 25-8338-Black 12.00 mm 62.50 mm .0020 kg / mm 25-8335 25-8336 (4M) 25-8336-Black 4.00 mm 75.00 mm .0013 kg / mm 25-8360 25-8361 (4M) 25-8361-Black 4.00 mm 100.00 mm .0011 kg / mm 25-8370 25-8371 (4M) 25-8371-Black 19.00 mm 100.00 mm .0051 kg / mm 40-8320 40-8321 (4M) 40-8321-Black 6.00 mm 39.80 mm .0006 kg / mm 40-8322 40-8323 (4M) 40-8323-Black 12.00 mm 40.00 mm .0013 kg / mm 40-8325 40-8326 (4M) 40-8326-Black 19.00 mm 40.00 mm .0020 kg / mm 40-8340 40-8341 (4M) 40-8341-Black 6.00 mm 80.00 mm .0013 kg / mm 40-8345 40-8346 (4M) 40-8346-Black 19.00 mm 80.00 mm .0040 kg / mm 40-8375 40-8376 (4M) 40-8376-Black 6.00 mm 120.00 mm .0019 kg / mm 40-8385 40-8386 (4M) 40-8386-Black 6.00 mm 160.00 mm .0026 kg / mm 40-8390 40-8391 (4M) 40-8391-Black 9.00 mm 160.00 mm .0025 kg / mm Metric

Previous Page
Next Page