Catalog 21 Page 808 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 808 Finishing Your Frame FINISH YOUR FRAME Part No. Series A B C D E F G H Weight 2099 .810 1.950 1.156 .344 .975 .475 .190 .225 .013 lb 2100 1.250 2.900 1.670 .500 1.450 .625 .250 .250 .030 lb 25-2099 20.57 mm 49.53 mm 29.36 mm 8.74 mm 24.77 mm 12.07 mm 4.83 mm 5.72 mm .0060 kg 12016 21.80 mm 60.00 mm 33.00 mm 10.50 mm 30.00 mm 14.00 mm 4.20 mm 7.50 mm .0086 kg 12015 21.80 mm 60.00 mm 33.00 mm 10.50 mm 30.00 mm 18.00 mm 4.20 mm 7.50 mm .0109 kg 40-2100 31.75 mm 73.66 mm 42.42 mm 12.70 mm 36.83 mm 15.88 mm 6.35 mm 6.35 mm .0138 kg Part Description: The slide-in tool hanger is made of high-strength black nylon and is ideal for hanging air tools, cable reels, and heavy door panels. It slides into a T-slot end and moves easily within the channel with no lubrication necessary. There is a hole in the hanger for a spring hook (page 809). The tool hanger has a 100 pound (68 kg.) capacity. Slide-In Tool Hanger F B A C D E G H Material Specications Part No. Material Grade Finish Process 2099 Nylon Matte Molded 2100 Nylon 25-2099 Nylon 12016 Glass Filled Nylon PA6 GF30 12015 Glass Filled Nylon PA6 GF30 40-2100 Nylon Prole Slide-In Tool Hanger Metric 30 Series 40 Series 45 Series Fractional 15 Series 25 Series 10 Series

Previous Page
Next Page