Catalog 21 Page 806 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 806 Finishing Your Frame FINISH YOUR FRAME Part Description: The storage bin is made of polypropylene plastic that is durable yet lightweight, perfect for customized storage systems. There are options available in red, blue, or yellow to assist with organization and there are six sizes to choose from. Bins hang from an aluminum container hanger that mounts to the T-slot prole. The storage bin hanger is sold separately (page 807). Storage Bin F C D A B E Material Specications Material Finish Process Plastic Gloss Molded Red Bin Blue Bin Yellow Bin Series A B C D E F Weight 2230-RED 2230-BLU 2230-YEL 3.000 5.375 2.813 4.750 4.125 3.438 .156 lb 2240-RED 2240-BLU 2240-YEL 3.000 7.375 2.813 6.711 4.125 3.438 .232 lb 2250-RED 2250-BLU 2250-YEL 5.000 10.875 4.750 10.250 5.500 4.375 .644 lb 2270-RED 2270-BLU 2270-YEL 5.000 10.875 4.750 10.250 11.000 10.000 .984 lb 2271-RED 2271-BLU 2271-YEL 7.000 10.750 6.750 10.000 8.250 6.563 1.115 lb 2272-RED 2272-BLU 2272-YEL 7.000 14.750 6.750 14.000 8.250 6.563 1.338 lb 65-2230-RED 65-2230-BLU 65-2230-YEL 76.20 mm 136.53 mm 71.45 mm 120.65 mm 104.78 mm 87.33 mm .0708 kg 65-2240-RED 65-2240-BLU 65-2240-YEL 76.20 mm 187.33 mm 71.45 mm 170.45 mm 104.78 mm 87.33 mm .1030 kg 65-2250-RED 65-2250-BLU 65-2250-YEL 127.00 mm 276.23 mm 120.65 mm 260.35 mm 139.70 mm 111.13 mm .2083 kg 65-2270-RED 65-2270-BLU 65-2270-YEL 127.00 mm 276.23 mm 120.65 mm 260.35 mm 279.40 mm 254.00 mm .4327 kg 65-2271-RED 65-2271-BLU 65-2271-YEL 177.80 mm 273.05 mm 171.45 mm 254.00 mm 209.55 mm 166.70 mm .4917 kg 65-2272-RED 65-2272-BLU 65-2272-YEL 177.80 mm 374.65 mm 171.45 mm 355.60 mm 209.55 mm 166.70 mm .6069 kg Metric 40 Series Fractional 15 Series 25 Series 10 Series

Previous Page
Next Page