Catalog 21 Page 803 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 803 Finishing Your Frame FINISH YOUR FRAME Part No. Series A B C D E Surge Protection Weight 2676 20.000 6 ft 1.500 1.190 15 amp NO 1.751 lb 2670 13.000 6 ft 1.500 1.190 20 amp NO 1.761 lb 2674 20.000 6 ft 1.500 1.190 20 amp YES 2.178 lb 2673 20.000 15 ft 1.500 1.190 20 amp NO 3.329 lb 2675 20.000 15 ft 1.500 1.190 20 amp YES 3.905 lb Wiremold Power Strip Part Description: The Wiremold power strip is ideal for applications that require power to many devices and is commonly used in laboratory and factory environments, ofces, rack-mount applications, workbenches, and industrial solutions. It is housed in a durable, mountable encasement that allows for both vertical and horizontal installation. There are options available with 15 or 20-amps as well as a selection with a built-in circuit breaker that prevents dangerous overloads. The mounting clips and hardware to mount to a T-slot prole are included and there is no machining required. E (CIRCUIT BREAKER) D A C B (CORD LENGTH) Wiremold Power Strip Prole W G W G 15 Amp Straight Blade 20 Amp Straight Blade Metric 25 Series 30 Series 40 Series Fractional 15 Series 10 Series

Previous Page
Next Page