Catalog 21 Page 802 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 802 Finishing Your Frame FINISH YOUR FRAME Part No. Series Material Finish Process A B C D E F G H J K L Weight 2506 Polypropylene Black Matte Molded .472 2.480 .610 .268 .276 .413 .079 1.220 .709 .256 .126 .005 lb 2507 .472 2.480 .610 .268 .276 .413 .079 1.220 .709 .256 .250 .005 lb 2508 .630 3.110 .768 .268 .276 .591 .079 1.535 .866 .335 .374 .009 lb 2509 .787 4.213 1.043 .268 .276 .886 .079 2.087 1.181 .453 .500 .022 lb 2510 .787 5.551 1.378 .268 .276 1.181 .079 2.756 1.496 .630 .748 .034 lb 2511 .787 5.551 1.378 .268 .276 1.181 .079 2.756 1.496 .630 1.000 .026 lb 65-2506 12.00 mm 63.00 mm 15.50 mm 6.80 mm 7.00 mm 10.50 mm 2.00 mm 31.00 mm 18.00 mm 6.50 mm 3.20 mm .0024 kg 65-2507 12.00 mm 63.00 mm 15.50 mm 6.80 mm 7.00 mm 10.50 mm 2.00 mm 31.00 mm 18.00 mm 6.50 mm 6.35 mm .0023 kg 65-2508 16.00 mm 79.00 mm 19.50 mm 6.80 mm 7.00 mm 15.00 mm 2.00 mm 39.00 mm 22.00 mm 8.50 mm 9.50 mm .0043 kg 65-2509 20.00 mm 107.00 mm 26.50 mm 6.80 mm 7.00 mm 22.50 mm 2.00 mm 53.00 mm 30.00 mm 11.50 mm 12.70 mm .0099 kg 65-2510 20.00 mm 141.00 mm 35.00 mm 6.80 mm 7.00 mm 30.00 mm 2.00 mm 70.00 mm 38.00 mm 16.00 mm 19.00 mm .0154 kg 65-2511 20.00 mm 141.00 mm 35.00 mm 6.80 mm 7.00 mm 30.00 mm 2.00 mm 70.00 mm 38.00 mm 16.00 mm 25.40 mm .0117 kg Part Description: The double cable and tube clamp has two clamp channels to organize tubes, wires, and cables and attaches easily to a T-slot prole. It is made of black polypropylene which is durable, long-lasting, and resists oil, chemicals, and acids, making it ideal in industrial settings. The stackable design provides a space-saving method to organize multiple wires. Double Cable & Tube Clamp F G K J H C A E D B Suggested Hardware (Mount to T-Slot) Part No. Bolt Assy. Qty. Bolt T-Nut 2506 3304 1 1/4-20 x 3/4 SHCS Economy 2507 3305 1 1/4-20 x 7/8 SHCS 2508 3306 1 1/4-20 x 1.0 SHCS 2509 3307 1 1/4-20 x 1.25 SHCS 2510 3308 1 1/4-20 x 1.50 SHCS 2511 3308 1 1/4-20 x 1.50 SHCS 65-2506 75-3414 1 M6 x 20 mm SHCS 65-2507 75-3414 1 M6 x 20 mm SHCS 65-2508 75-3415 1 M6 x 25 mm SHCS 65-2509 75-3416 1 M6 x 30 mm SHCS 65-2510 75-3418 1 M6 x 40 mm SHCS 65-2511 75-3418 1 M6 x 40 mm SHCS Prole Bolt Double Cable & Tube Clamp T-Nut Metric 40 Series Fractional 15 Series 25 Series 10 Series

Previous Page
Next Page