Catalog 21 Page 801 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 801 Finishing Your Frame FINISH YOUR FRAME Part No. Series Material Finish Process A B C D E F G H J K Weight 2500 Polypropylene Black Matte Molded .472 1.772 .256 .268 .276 .413 .079 .866 .610 .126 .004 lb 2501 .472 1.772 .256 .268 .276 .413 .079 .866 .610 .250 .003 lb 2502 .630 2.165 .276 .268 .276 .591 .079 1.063 .709 .374 .007 lb 2503 .787 2.717 .276 .268 .276 .886 .079 1.339 .866 .500 .015 lb 2504 .787 3.346 .276 .268 .276 1.181 .079 1.654 1.024 .748 .022 lb 2505 .787 3.346 .276 .268 .276 1.181 .079 1.654 1.024 1.000 .021 lb 65-2500 12.00 mm 45.00 mm 6.50 mm 6.80 mm 7.00 mm 10.50 mm 2.00 mm 22.00 mm 15.50 mm 3.20 mm .0017 kg 65-2501 12.00 mm 45.00 mm 6.50 mm 6.80 mm 7.00 mm 10.50 mm 2.00 mm 22.00 mm 15.50 mm 6.35 mm .0015 kg 65-2502 16.00 mm 55.00 mm 7.00 mm 6.80 mm 7.00 mm 15.00 mm 2.00 mm 27.00 mm 18.00 mm 9.50 mm .0033 kg 65-2503 20.00 mm 69.00 mm 7.00 mm 6.80 mm 7.00 mm 22.50 mm 2.00 mm 34.00 mm 22.00 mm 12.70 mm .0068 kg 65-2504 20.00 mm 85.00 mm 7.00 mm 6.80 mm 7.00 mm 30.00 mm 2.00 mm 42.00 mm 26.00 mm 19.00 mm .0099 kg 65-2505 20.00 mm 85.00 mm 7.00 mm 6.80 mm 7.00 mm 30.00 mm 2.00 mm 42.00 mm 26.00 mm 25.40 mm .0091 kg Single Cable & Tube Clamp Part Description: The single cable and tube clamp has one clamp channel to organize a tube, wire, or cable and attaches easily to a T-slot prole. It is made of black polypropylene which is durable, long-lasting, and resists oil, chemicals, and acids, making it ideal in industrial settings. The stackable design provides a space-saving method to organize multiple wires. F G K J H A C B E D Suggested Hardware (Mount to T-Slot) Part No. Bolt Assy. Qty. Bolt T-Nut 2500 3304 1 1/4-20 x 3/4 SHCS Economy 2501 3304 1 1/4-20 x 3/4 SHCS 2502 3306 1 1/4-20 x 1.0 SHCS 2503 3307 1 1/4-20 x 1.25 SHCS 2504 3308 1 1/4-20 x 1.50 SHCS 2505 3308 1 1/4-20 x 1.50 SHCS 65-2500 75-3414 1 M6 x 20 mm SHCS 65-2501 75-3415 1 M6 x 25 mm SHCS 65-2502 75-3415 1 M6 x 25 mm SHCS 65-2503 75-3416 1 M6 x 30 mm SHCS 65-2504 75-3418 1 M6 x 40 mm SHCS 65-2505 75-3418 1 M6 x 40 mm SHCS Prole Bolt Single Cable & Tube Clamp T-Nut Metric 25 Series 40 Series Fractional 15 Series 10 Series

Previous Page
Next Page