Catalog 21 Page 800 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 800 Finishing Your Frame FINISH YOUR FRAME Metric 30 Series 40 Series 45 Series Fractional 15 Series 25 Series 10 Series Part No. Series A B C D E F G Weight 12314 10.00 mm 22.00 mm 6.00 mm 2.00 mm 1.90 mm 12.00 mm 11.00 mm .0036 kg 12317 10.00 mm 22.00 mm 7.00 mm 2.00 mm 2.54 mm 14.00 mm 11.00 mm .0036 kg 12316 10.00 mm 22.00 mm 8.00 mm 2.00 mm 4.29 mm 16.00 mm 11.00 mm .0045 kg 12315 10.00 mm 22.00 mm 10.00 mm 2.00 mm 5.80 mm 18.00 mm 11.00 mm .0044 kg Part Description: The cable tie mounting block is used to organize cables, wires, and tubes. It is a reusable option that allows cable ties to be attached in two directions. The pad key allows it to easily drop into a T-slot channel even when ends are closed off. The cable tie mounting block twists into the T-slot to lock in place. Cable Tie Mounting Block C D E F G A B Material Specications Material Grade Finish Process Color Nylon PA6 GF30 Matte Molded Black Prole Cable Tie Mounting Block

Previous Page
Next Page