Catalog 21 Page 798 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 798 Finishing Your Frame FINISH YOUR FRAME Metric 40 Series 30 Series Fractional 15 Series 45 Series Part No. Series A B C D E Weight 12321 20.20 mm 2.00 mm 8.00 mm 32.33 mm 16.00 mm .0066 kg 12319 20.20 mm 4.50 mm 8.00 mm 32.33 mm 16.00 mm .0077 kg 12320 20.20 mm 8.00 mm 10.00 mm 32.33 mm 16.00 mm .0064 kg Part Description: The drop-in cable and tube clip is used to organize cables, wires, and tubes without the need for cable ties. It is a reusable option that has a snap cover which adds an extra layer of protection and can be opened and closed repeatedly. The pad key allows it to easily drop into a T-slot channel even when ends are closed off. The drop-in cable and tube clip twists into the T-slot to lock in place. Drop-In Cable & Tube Clip E A B C D Material Specications Material Grade Finish Process Color Nylon PA6 GF30 Matte Molded Black Prole Drop-In Cable & Tube Clip

Previous Page
Next Page