Catalog 21 Page 796 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 796 Finishing Your Frame FINISH YOUR FRAME Part No. Series Material Finish Process Color A B C D E F Weight 2893 Nylon Matte Molded Black .740" .740" .130" .050" .200" .190" .002 lb 2894 .990" .990" .215" .060" .200" .200" .003 lb Cable Tie Mounting Pad Part Description: The cable tie mounting pad is used to mount cable ties (page 795) for wire and cable management and organization. All cable tie mounting pads are sold in packs of 100. A E D F B C Suggested Hardware (Mount to T-Slot) Series Part No. Qty. Bolt Part No. Qty. T-Nut 3059 1 1/4-20 x 3/8" BHSCS 3382 1 Slide-In Economy 3061 1 1/4-20 x 1/2" BHSCS 3382 1 Slide-In Economy 11-6310 1 M6 x 10 mm BHSCS 13117 1 M6 Drop-In 11-6310 1 M6 x 10 mm BHSCS 13119 1 M6 Drop-In 11-6314 1 M6 x 14 mm BHSCS 13129 1 M6 Drop-In * Includes a self-adhesive backing. Metric 25 Series 40 Series 30 Series Fractional 10 Series 15 Series 45 Series CONTINUE

Previous Page
Next Page