Catalog 21 Page 794 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 794 Finishing Your Frame FINISH YOUR FRAME Part No. Series Material Finish Process Color A B C Weight 2899 Plastic Matte Molded Gray 1.370" 1.320" 20.250" .136 lb 65-2899 34.80 mm 33.53 mm 514.35 mm .0615 kg Wiring Duct Part Description: Wiring duct is commonly used to organize wires, cables, and tubes. It is reusable and easy to integrate into new or existing applications. The strips include overlapping ngers with no sharp edges that interlock for end-to-end attachment to enable easy access to wires with no need for a separate cover. C B A Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3426 4 10-32 x .375" BHSCS Slide-In 3487 4 10-32 x .500" BHSCS Slide-In 11-5310 4 M5 x 10 mm BHSCS - 25-1954 4 - Slide-In 11-5312 4 M5 x 12 mm BHSCS - 13115 4 - Drop-In 75-3539 4 M5 x 12 mm BHSCS Slide-In 11-5316 4 M5 x 16 mm BHSCS - 13127 4 - Drop-In Metric 25 Series 40 Series 45 Series 30 Series Fractional 10 Series 15 Series

Previous Page
Next Page