Catalog 21 Page 789 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 789 Finishing Your Frame FINISH YOUR FRAME Part Description: The aluminum T-slot cover is available in black or clear anodize for 15 and 40-series proles. It prevents dust and debris build up, covers wires and tubes in the T-slot channel, and adds a great nishing touch that blends into projects for a polished look. Aluminum T-Slot Cover Part No. Series Color A B C D E F Stock Length Weight 2119 Clear .395 .319 .035 .160 .266 .340 72.500 .002 lb / in. 2119-Black Black .395 .319 .035 .160 .266 .340 .002 lb / in. 40-2119 Clear 10.02 mm 8.11 mm .89 mm 4.06 mm 6.76 mm 8.64 mm 1841.50 mm .06758 kg / mm 40-2119-Black Black 10.02 mm 8.11 mm .89 mm 4.06 mm 6.76 mm 8.64 mm .06758 kg / mm A C B D E F Material Specications Material Grade Finish Process Aluminum 6105-T5 Anodize Extruded Required Machining Services Machining Type Part Machined Reference Page Cut to Length T-slot Cover 823 Aluminum T-Slot Cover Prole Metric 40 Series Fractional 15 Series Machining

Previous Page
Next Page