Catalog 21 Page 787 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 787 Finishing Your Frame FINISH YOUR FRAME Metric 30 Series 40 Series Fractional 15 Series 3 Way - Corner Bracket Cover Cap Part Description: The 3 way - corner bracket cover cap is made of black nylon and used with the 3 way - triangular corner bracket (page 317) and the 3 way - rounded corner bracket (page 318) to add a layer of protection and an aesthetic appearance. Black Cap Series Material Color Connector Prole A B C D Weight 12043 Nylon Black 14113 1517-LS, 1517 .197 .079 28.6 .021 lb 12044 14113 1547 1.490 .197 .079 .030 lb 12041 14112 30-3030 30.00 mm 4.20 mm 2.00 mm .0086 kg 12047 14114 40-4045-Lite 40.00 mm 5.00 mm 2.00 mm .0077 kg 12045 14114 40 mm x 40 mm Proles 40.00 mm 5.00 mm 2.00 mm .0154 kg C R. D B B A B C 12041, 12045 12044, 12047 12043

Previous Page
Next Page