Catalog 21 Page 776 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 776 Add-On Components STANCHIONS Horizontal Stanchion Quick Clamp Part Description: The horizontal stanchion quick clamp is commonly used with the aluminum tube prole (page 821) to create an additional axis. The tube extends parallel from both sides of the mounted base. The clamp includes a black nylon racheting handle (page 778) that enables easy positioning and repositioning. Part No. Series Color Material Grade Finish Process A B C D E F 5360 Clear Aluminum 6105-T5 Anodize Milled .875" .438" 3.000" .375" 2.250" .257" 5360-Black Black .875" .438" 3.000" .375" 2.250" .257" 5370 Clear .875" .438" 3.000" .375" 2.250" .328" 5370-Black Black .875" .438" 3.000" .375" 2.250" .328" G H J K L M N P Q Weight 5360 .313" .438" 1/4-20 2.125" .500" 1.062" 1.500" .750" 1.004" .304 lb 5360-Black .313" .438" 1/4-20 2.125" .500" 1.062" 1.500" .750" 1.004" .304 lb 5370 .313" .438" 1/4-20 2.125" .500" 1.062" 1.500" .750" 1.004" .299 lb 5370-Black .313" .438" 1/4-20 2.125" .500" 1.062" 1.500" .750" 1.004" .299 lb Suggested Hardware (Mount Stanchion to T-Slot) Part No. Bolt Assy. Qty. Bolt T-Nut Washer 5360 3471 2 1/4-20 x 7/8" SHCS Economy Yes 5370 3470 2 5/16-18 x 1" SHCS G H J B D E F C A M P N Q L K Fractional 10 Series 15 Series

Previous Page
Next Page