Catalog 21 Page 775 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 775 Add-On Components STANCHIONS Part Description: The wide horizontal stanchion base is commonly used with the aluminum tube prole (page 821) to create an additional axis. The tube extends parallel from both sides of the mounted base. It is a wider option, making it sturdy and durable. Clamp screws are included while the suggested hardware to mount the base to a T-slot can be found below. C B E F G D A H J K L P Q S R N M Part No. Series Color Material Grade Finish Process A B C D E F G 5910 Clear Aluminum 6105-T5 Anodize Milled 2.000" 1.000" .500" 3.000" .375" 2.250" .257" 5910-Black Black 2.000" 1.000" .500" 3.000" .375" 2.250" .257" 5920 Clear 2.000" 1.500" .250" 3.000" .375" 2.250" .328" 5920-Black Black 2.000" 1.500" .250" 3.000" .375" 2.250" .328" 5930 Clear 2.500" 1.500" .500" 3.875" .438" 3.000" .328" 5930-Black Black 2.500" 1.500" .500" 3.875" .438" 3.000" .328" 5940 Clear 3.250" 1.500" .875" 4.750" .500" 3.750" .328" 5940-Black Black 3.250" 1.500" .875" 4.750" .500" 3.750" .328" H J K L M N P Q R S Weight 5910 .313" .500" 1.000" 1/4-20 SHCS 2.125" .500" 1.063" .750" 1.004" 1.500" .604 lb 5910-Black .313" .500" 1.000" 1/4-20 SHCS 2.125" .500" 1.063" .750" 1.004" 1.500" .604 lb 5920 .313" .500" 1.000" 1/4-20 SHCS 2.125" .500" 1.063" .750" 1.004" 1.500" .596 lb 5920-Black .313" .500" 1.000" 1/4-20 SHCS 2.125" .500" 1.063" .750" 1.004" 1.500" .596 lb 5930 .313" .500" 1.500" 1/4-20 SHCS 2.500" .750" 1.375" 1.128" 1.505" 2.255" 1.222 lb 5930-Black .313" .500" 1.500" 1/4-20 SHCS 2.500" .750" 1.375" 1.128" 1.505" 2.255" 1.222 lb 5940 .313" .875" 1.500" 5/16-18 SHCS 3.250" 1.000" 1.625" 1.375" 2.005" 2.750" 2.470 lb 5940-Black .313" .875" 1.500" 5/16-18 SHCS 3.250" 1.000" 1.625" 1.375" 2.005" 2.750" 2.470 lb Suggested Hardware (Mount Stanchion to T-Slot) Part No. Bolt Assy. Qty. Bolt T-Nut Washer 5910 3471 4 1/4-20 x 7/8" SHCS Economy Yes 5920 3470 4 5/16-18 x 1" SHCS 5930 3421 4 5/16-18 x 1.25" SHCS 5940 3422 4 5/16-18 x 1.5" SHCS Wide Horizontal Stanchion Base Fractional 10 Series 15 Series

Previous Page
Next Page