Catalog 21 Page 774 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 774 Add-On Components STANCHIONS Narrow Horizontal Stanchion Base Part Description: The narrow horizontal stanchion base is commonly used with the aluminum tube prole (page 821) to create an additional axis. The tube extends parallel from both sides of the mounted base. The base is aluminum, making it a strong and durable option. Clamp screws are included while the suggested hardware to mount the base to a T-slot can be found below. M P N Q L K G H J B D E F C A Part No. Series Color Material Grade Finish Process A B C D E F 5860 Clear Aluminum 6105-T5 Anodize Milled .875" .438" 3.000" .375" 2.250" .257" 5860-Black Black .875" .438" 3.000" .375" 2.250" .257" 5870 Clear .875" .438" 3.000" .375" 2.250" .328" 5870-Black Black .875" .438" 3.000" .375" 2.250" .328" 5880 Clear 1.125" .560" 3.875" .437" 3.000" .328" 5880-Black Black 1.125" .560" 3.875" .437" 3.000" .328" 5890 Clear 1.437" .718" 4.750" .500" 3.750" .328" 5890-Black Black 1.437" .718" 4.750" .500" 3.750" .328" G H J K L M N P Q Weight 5860 .313" .438" 1/4-20 SHCS 2.125" .500" 1.062" 1.500" .750" 1.004" .264 lb 5860-Black .313" .438" 1/4-20 SHCS 2.125" .500" 1.062" 1.500" .750" 1.004" .264 lb 5870 .313" .438" 1/4-20 SHCS 2.125" .500" 1.062" 1.500" .750" 1.004" .262 lb 5870-Black .313" .438" 1/4-20 SHCS 2.125" .500" 1.062" 1.500" .750" 1.004" .262 lb 5880 .313" .560" 1/4-20 SHCS 2.500" .750" 1.125" 2.253" 1.127" 1.505" .547 lb 5880-Black .313" .560" 1/4-20 SHCS 2.500" .750" 1.125" 2.253" 1.127" 1.505" .547 lb 5890 .313" .718" 5/16-18 SHCS 3.250" 1.000" 1.625" 2.750" 1.375" 2.005" 1.080 lb 5890-Black .313" .718" 5/16-18 SHCS 3.250" 1.000" 1.625" 2.750" 1.375" 2.005" 1.080 lb Suggested Hardware (Mount Stanchion to T-Slot) Part No. Bolt Assy. Qty. Bolt T-Nut Washer 5860 3471 2 1/4-20 x 7/8" SHCS Economy Yes 5870 3470 2 5/16-18 x 1" SHCS 5880 3421 2 5/16-18 x 1.25" SHCS 5890 3422 2 5/16-18 x 1.5" SHCS Fractional 10 Series 15 Series

Previous Page
Next Page