Catalog 21 Page 773 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 773 Add-On Components STANCHIONS Part Description: The double shaft stanchion mounting block is commonly used with the aluminum tube prole (page 821) to create two additional axes. Tubes connect parallel to the mounted base to form the stanchions. The block is aluminum, making it a strong and durable option. Clamp screws are included. Suggested hardware to mount the base to a T-slot can be found below. Part No. Series Color Material Grade Finish Process A B C D E F G H 5845 Clear Aluminum 6105-T5 Anodize Milled 2.125" .563" 1.000" 6.500" .375" 2.375" 1.000" .257" 5845-Black Black 2.125" .563" 1.000" 6.500" .375" 2.375" 1.000" .257" 5850 Clear 2.125" .312" 1.500" 6.500" .375" 2.125" 1.500" .328" 5850-Black Black 2.125" .312" 1.500" 6.500" .375" 2.125" 1.500" .328" 5900 Clear 2.500" .500" 1.500" 7.750" .375" 2.750" 1.500" .328" 5900-Black Black 2.500" .500" 1.500" 7.750" .375" 2.750" 1.500" .328" 5950 Clear 3.250" .875" 1.500" 9.500" .500" 3.500" 1.500" .328" 5950-Black Black 3.250" .875" 1.500" 9.500" .500" 3.500" 1.500" .328" J K L M N P Q R S T U Weight 5845 1/4-20 SHCS 2.130" .330" .563" 1.000" .500" 1.068" 5.000" .750" 3.500" 1.004" 1.861 lb 5845-Black 1/4-20 SHCS 2.130" .330" .563" 1.000" .500" 1.068" 5.000" .750" 3.500" 1.004" 1.861 lb 5850 5/16-18 SHCS 2.130" .330" .560" 1.000" .500" 1.068" 5.000" .750" 3.500" 1.004" 1.857 lb 5850-Black 5/16-18 SHCS 2.130" .330" .560" 1.000" .500" 1.068" 5.000" .750" 3.500" 1.004" 1.857 lb 5900 5/16-18 SHCS 2.500" .325" .500" 1.500" .750" 1.125" 6.130" 1.128" 3.875" 1.505" 3.857 lb 5900-Black 5/16-18 SHCS 2.500" .325" .500" 1.500" .750" 1.125" 6.130" 1.128" 3.875" 1.505" 3.061 lb 5950 5/16-18 SHCS 3.250" .320" .875" 1.500" 1.000" 1.625" 7.500" 1.375" 4.750" 2.005" 6.061 lb 5950-Black 5/16-18 SHCS 3.250" .320" .875" 1.500" 1.000" 1.625" 7.500" 1.375" 4.750" 2.005" 6.220 lb Suggested Hardware (Mount Stanchion to T-Slot) Part No. Bolt Assy. Qty. Bolt T-Nut Washer AND / OR Bolt Assy. Qty. Bolt T-Nut Washer 5845 3471 4 1/4-20 x 7/8" SHCS Economy Yes 3433 4 1/4-20 x 2.125" SHCS Economy No 5850 3470 4 5/16-18 x 1" SHCS 3427 4 5/16-18 x 2.25" SHCS 5900 3421 4 5/16-18 x 1.25" SHCS 3429 4 5/16-18 x 2.5" SHCS 5950 3422 4 5/16-18 x 1.5" SHCS 3431 4 5/16-18 x 3.25" SHCS N M L K B A C F G D E H U J T S R P Q Double Shaft Stanchion Mounting Block Fractional 10 Series 15 Series

Previous Page
Next Page