Catalog 21 Page 765 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 765 Add-On Components STANCHIONS Part Description: The double shaft stanchion base is commonly used with the aluminum tube prole (page 821) to create two additional axes. Tubes connect parallel to the mounted base, and there are clearance channels for running wire or cables. The stanchion is aluminum, making it a strong and durable option. Clamp screws are included while the suggested hardware to mount the base to a T-slot can be found below. Part No. Series Color Material Grade Finish Process A B C D E F G H 5125 Clear Aluminum 6105-T5 Anodize Milled .563" 1.000" 6.500" .375" 1.125" 1.750" 2.125" 1.063" 5125-Black Black .563" 1.000" 6.500" .375" 1.125" 1.750" 2.125" 1.063" 5150 Clear .312" 1.500" 6.500" .375" 1.125" 1.750" 2.125" 1.063" 5150-Black Black .312" 1.500" 6.500" .375" 1.125" 1.750" 2.125" 1.063" 5250 Clear .500" 1.500" 7.750" .437" 1.500" 1.938" 2.500" 1.250" 5250-Black Black .500" 1.500" 7.750" .437" 1.500" 1.938" 2.500" 1.250" 5350 Clear .875" 1.500" 9.500" .500" 1.875" 2.375" 3.250" 1.625" 5350-Black Black .875" 1.500" 9.500" .500" 1.875" 2.375" 3.250" 1.625" J K L M N P Q R S T U V Weight 5125 1/4-20 SHCS 1.004" .257" 1.000" .490" .312" 1/4-20 SHCS 2.480" .500" 5.000" .620" .620" 1.878 lb 5125-Black 1/4-20 SHCS 1.004" .257" 1.000" .490" .312" 1/4-20 SHCS 2.480" .500" 5.000" .620" .620" 1.878 lb 5150 5/16-18 SHCS 1.004" .328" 1.000" .490" .312" 1/4-20 SHCS 2.480" .500" 5.000" .620" .620" 1.874 lb 5150-Black 5/16-18 SHCS 1.004" .328" 1.000" .490" .312" 1/4-20 SHCS 2.480" .500" 5.000" .620" .620" 1.874 lb 5250 5/16-18 SHCS 1.505" .328" 1.110" .560" .302" 5/16-18 SHCS 2.980" .750" 6.125" .820" .880" 3.650 lb 5250-Black 5/16-18 SHCS 1.505" .328" 1.110" .560" .302" 5/16-18 SHCS 2.980" .750" 6.125" .820" .880" 3.650 lb 5350 5/16-18 SHCS 2.005" .328" 1.250" .630" .328" 5/16-18 SHCS 3.250" .750" 7.500" .750" 1.250" 6.090 lb 5350-Black 5/16-18 SHCS 2.005" .328" 1.250" .630" .328" 5/16-18 SHCS 3.250" .750" 7.500" .750" 1.250" 6.090 lb Suggested Hardware (Mount Stanchion to T-Slot) Part No. Bolt Assy. Qty. Bolt T-Nut Washer AND / OR Bolt Assy. Qty. Bolt T-Nut Washer 5125 3471 4 1/4-20 x 7/8" SHCS Economy Yes 3434 2 1/4-20 x 2.5" SHCS Economy No 5150 3470 4 5/16-18 x 1" SHCS 3429 2 5/16-18 x 2.5" SHCS 5250 3421 4 5/16-18 x 1.25" SHCS 3430 2 5/16-18 x 3" SHCS 5350 3421 4 5/16-18 x 1.25" SHCS 3431 2 5/16-18 x 3.25" SHCS P N M Q T S R H G V U A B E F C D J K L Double Shaft Stanchion Base Fractional 10 Series 15 Series

Previous Page
Next Page