Catalog 21 Page 764 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 764 Add-On Components STANCHIONS Single Shaft Stanchion Base Part Description: The single shaft stanchion base is commonly used with the aluminum tube prole (page 821) to create an additional axis. The tube connects parallel to the mounted base, and there is a clearance channel for running wires or cables. The base is aluminum, making it a strong and durable option. Clamp screws are included while the suggested hardware to mount the base to a T-slot can be found below. Part No. Series Color Material Grade Finish Process A B C D E F G H 5050 Clear Aluminum 6105-T5 Anodize Milled .563" 1.000" 3.000" .375" 2.250" 2.125" 1.063" 1.004" 5050-Black Black .563" 1.000" 3.000" .375" 2.250" 2.125" 1.063" 1.004" 5100 Clear .312" 1.500" 3.000" .375" 2.250" 2.125" 1.063" 1.004" 5100-Black Black .312" 1.500" 3.000" .375" 2.250" 2.125" 1.063" 1.004" 5200 Clear .500" 1.500" 3.874" .437" 3.000" 2.500" 1.250" 1.505" 5200-Black Black .500" 1.500" 3.874" .437" 3.000" 2.500" 1.250" 1.505" 5300 Clear .875" 1.500" 4.750" .500" 3.750" 3.250" 1.625" 2.005" 5300-Black Black .875" 1.500" 4.750" .500" 3.750" 3.250" 1.625" 2.005" J K L M N P Q R S T U Weight 5050 .257" 1.500" .990" .520" .312" 1/4-20 SHCS 2.500" .500" 1.500" .620" .620" .714 lb 5050-Black .257" 1.500" .990" .520" .312" 1/4-20 SHCS 2.500" .500" 1.500" .620" .620" .714 lb 5100 .328" 1.500" .990" .520" .312" 1/4-20 SHCS 2.500" .500" 1.500" .620" .620" .705 lb 5100-Black .328" 1.500" .990" .520" .312" 1/4-20 SHCS 2.500" .500" 1.500" .620" .620" .705 lb 5200 .328" 1.937" 1.110" .580" .302" 1/4-20 SHCS 2.500" .750" 2.250" .875" .880" 1.369 lb 5200-Black .328" 1.937" 1.110" .580" .302" 1/4-20 SHCS 2.500" .750" 2.250" .875" .880" 1.369 lb 5300 .328" 2.375" 1.220" .630" .328" 1/4-20 SHCS 3.250" .750" 2.750" .750" 1.250" 2.251 lb 5300-Black .328" 2.375" 1.220" .630" .328" 1/4-20 SHCS 3.250" .750" 2.750" .750" 1.250" 2.251 lb Suggested Hardware (Mount Stanchion to T-Slot) Part No. Bolt Assy. Qty. Bolt T-Nut Washer 5050 3471 4 1/4-20 x 7/8" SHCS Economy Yes 5100 3470 4 5/16-18 x 1" SHCS 5200 3421 4 5/16-18 x 1.25" SHCS 5300 3421 4 5/16-18 x 1.25" SHCS N S M L P K A B E C D G H J F R Q U T Fractional 10 Series 15 Series

Previous Page
Next Page