Catalog 21 Page 758 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 758 Add-On Components ADD-ON COMPONENTS Part Description: The gravity roller is typically used with Ready Tube TM proles or gravity roller mounting blocks (page 759) and T-slot proles to build custom material handling and conveyor applications. The roller has spring- loaded pins that snap easily into the holes of a Ready Tube prole. The roller is aluminum with plastic inserts, making it a strong and durable option. There are lengths available to accommodate frame openings from 15-27 inches (381-685.8mm) wide. Part No. Series Material Process Finish A B Weight 9840 Aluminum / Plastic Assembled Clear Anodize 1.625 11.815 0.767 lb 9841 13.315 0.849 lb 9842 14.815 0.932 lb 9843 16.315 1.014 lb 9844 17.815 1.097 lb 9845 19.315 1.179 lb 9846 20.815 1.262 lb 9847 23.315 1.344 lb 9848 23.815 1.427 lb B A Part No. Description 9740* Gravity Roller Tube 7010 Machining Cut Charge for 9740 7165 Two Gravity Roller Ends Assembled on Custom Length Tube * Specify length when ordering Ready Tube Gravity Roller Metric 40 Series 45 Series Fractional 15 Series

Previous Page
Next Page