Catalog 21 Page 756 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 756 Add-On Components ADD-ON COMPONENTS Pressure Manifolds (Continued) Pressure Manifold Access Plate The pressure manifold access plate is commonly used when adding a pressurized substance to a T-slot prole. It has a tapped hole, mounts to the prole side, and includes an attached O-ring to provide a tight seal where the pressurized substance is released. The maximum allowable pressure is 150 psi (1034.21 kPa). The suggested mounting hardware is included. O-Ring for Pressure Manifold The O-ring for pressure manifold is commonly used with manifold plates to completely seal a prole side or create a tight seal where a substance is released. It is used to prevent leakage. Part No. Series Material Grade Color A B Weight 2157 Nitrile 70 duro Black .500 .062 .0002 lb 2156 1.000 .100 .0010 lb 25-2157 12.70 mm 1.59 mm .0001 kg 40-2156 25.40 mm 2.54 mm .0005 kg J K D C B A E F G H Part No. Series Color A B C D E F (Thread) G (O-Ring Size) H (Bolt Size) J K Weight 2439 Clear 1.000 .500 1.000 .500 1.000 1/8" NPT 1/2" OD 1/4 SHCS .500 2.000 .126 lb 2439-Black Black 1.000 .500 1.000 .500 1.000 1/8" NPT 1/2" OD 1/4 SHCS .500 2.000 .125 lb 2440 Clear 1.500 .750 1.500 .750 1.500 1/4" NPT 1" OD 5/16 SHCS .750 3.000 .387 lb 2440-Black Black 1.500 .750 1.500 .750 1.500 1/4" NPT 1" OD 5/16 SHCS .750 3.000 .387 lb 2441 Clear 1.500 .750 1.500 .750 1.500 3/8" NPT 1" OD 5/16 SHCS .750 3.000 .376 lb 2441-Black Black 1.500 .750 1.500 .750 1.500 3/8" NPT 1" OD 5/16 SHCS .750 3.000 .376 lb 25-2439 Clear 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm 1/8" NPT 1/2" OD M6 SHCS 12.00 mm 50.00 mm .0524 kg 25-2439-Black Black 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm 1/8" NPT 1/2" OD M6 SHCS 12.00 mm 50.00 mm .0524 kg 40-2440 Clear 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm 1/4" NPT 1" OD M8 SHCS 19.00 mm 80.00 mm .1907 kg 40-2440-Black Black 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm 1/4" NPT 1" OD M8 SHCS 19.00 mm 80.00 mm .1907 kg 40-2441 Clear 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm 3/8" NPT 1" OD M8 SHCS 19.00 mm 80.00 mm .1870 kg 40-2441-Black Black 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm 3/8" NPT 1" OD M8 SHCS 19.00 mm 80.00 mm .1870 kg A B * Included mounting hardware and material specications can be seen on page 757 Metric 25 Series 40 Series Fractional 10 Series 15 Series Machining CONTINUE

Previous Page
Next Page